Grove Gear HMQ252-40-2-3.000-180TC-L4
Part #:HMQ252-40-2-3.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| AE1: | 0.97 | BE1: | 0.5 in |
| F: | 5.81 | BF: | 0.53 |
| AG: | 10.5 | G: | 2.91 |
| B: | 13 | AD: | 8.85 |
| V: | 4.26 in | T: | 3 |
| LQ1: | 8.61 in | D: | 5.12 |
| AE2: | 0.68 | I: | 7.5 in |
| AK: | 8.5 | C: | 14 in |
Technical Specifications
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Ratio: | 40:1 |
| Model Code: | HMQ252 | Output RPM: | 43.8 |
| Input HP @ 1750 RPM: | 6.292 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 3412 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

