Grove Gear HMQ252-40-2-3.000-180TC-L9
Part #:HMQ252-40-2-3.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | C: | 14 in |
| T: | 3 | AK: | 8.5 |
| AG: | 10.5 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| V: | 4.26 in | F: | 5.81 |
| G: | 2.91 | AE2: | 0.68 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| I: | 7.5 in | BF: | 0.53 |
| RQ: | 7.98 in | D: | 5.12 |
| AD: | 8.85 | B: | 13 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output RPM: | 43.8 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Ratio: | 40:1 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.292 |
| Bore Code: | 48 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

