Grove Gear HMQ252-40-2-3.000-210TC-L2
Part #:HMQ252-40-2-3.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | B: | 13 |
| V: | 4.26 in | BE1: | 0.5 in |
| AK: | 8.5 | D: | 5.12 |
| G: | 2.91 | RQ: | 7.98 in |
| AJ: | 7.25 | AE2: | 0.68 |
| T: | 3 | F: | 5.81 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | C: | 14 in |
| BD: | 9 | AE1: | 0.97 |
| BF: | 0.53 | AG: | 10.5 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 6.292 | Bore Code: | 48 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

