How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | I: | 7.5 in |
| F: | 5.81 | C: | 14 in |
| AE1: | 0.97 | RQ: | 7.35 in |
| AJ: | 5.88 | BD: | 5.88 |
| G: | 2.91 | BF: | 0.41 |
| AE2: | 0.68 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| AG: | 10.5 | D: | 5.12 |
| LQ: | 7.85 in | B: | 13 |
| AD: | 8.85 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 3 in |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

