How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 4.26 in |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 14 in | RQ: | 7.35 in |
| T: | 3.188 | LQ: | 7.85 in |
| B: | 13 | AG: | 10.5 |
| F: | 5.81 | G: | 2.91 |
| AE2: | 0.68 | BD: | 5.88 |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3.188 in |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 6.292 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

