How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | B: | 13 |
| G: | 2.91 | AE2: | 0.68 |
| C: | 14 in | I: | 7.5 in |
| AD: | 8.85 | F: | 5.81 |
| AE1: | 0.97 | AG: | 10.5 |
| LQ: | 7.85 in | AJ: | 5.88 |
| T: | 3.188 | BF: | 0.41 |
| D: | 5.12 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AK: | 4.5 | RQ: | 7.35 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.292 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Bore Code: | 51 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Model Code: | HMQ252 |
| Ratio Range: | 40:1 | Output Diameter (in): | 3.188 in |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

