How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | I: | 7.5 in |
| AG: | 10.5 | C: | 14 in |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 5.12 | F: | 5.81 |
| AE1: | 0.97 | V: | 4.26 in |
| RQ: | 7.35 in | B: | 13 |
| LQ: | 7.85 in | BE: | 0.38 in |
| T: | 3.188 | BD: | 5.88 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 51 | Input HP @ 1750 RPM: | 6.292 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

