How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE1: | 0.97 |
| V: | 4.26 in | C: | 14 in |
| BF: | 0.53 | G: | 2.91 |
| AE2: | 0.68 | F: | 5.81 |
| Center Distance (in): | 5.25 in | T: | 3.188 |
| AD: | 8.85 | RQ: | 7.98 in |
| AK: | 8.5 | BD: | 9 |
| B: | 13 | AG: | 10.5 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| D: | 5.12 | BE1: | 0.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

