How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BD: | 9 |
| G: | 2.91 | RQ: | 7.98 in |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 7.5 in | B: | 13 |
| C: | 14 in | LQ1: | 8.61 in |
| D: | 5.12 | AE1: | 0.97 |
| T: | 3.188 | AJ: | 7.25 |
| V: | 4.26 in | AE2: | 0.68 |
| AD: | 8.85 | AG: | 10.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.292 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/4 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

