How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | D: | 5.12 |
| B: | 13 | AK: | 8.5 |
| BF: | 0.53 | C: | 14 in |
| AE2: | 0.68 | V: | 4.26 in |
| BD: | 9 | AE1: | 0.97 |
| AJ: | 7.25 | AD: | 8.85 |
| I: | 7.5 in | LQ1: | 9.17 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| G: | 2.91 | T: | 3.188 |
| BE1: | 0.5 in | RQ: | 8.54 in |
Technical Specifications
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.188 in | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.292 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

