How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 8.85 |
| F: | 5.81 | AE2: | 0.68 |
| AE1: | 0.97 | BE1: | 0.5 in |
| D: | 5.12 | BD: | 9 |
| B: | 13 | AG: | 10.5 |
| LQ1: | 9.17 in | C: | 14 in |
| AJ: | 7.25 | G: | 2.91 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| T: | 3.188 | I: | 7.5 in |
| V: | 4.26 in | RQ: | 8.54 in |
Technical Specifications
| Ratio: | 40:1 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 6.292 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 51 | Input RPM: | 1,750 |
| Output Diameter (in): | 3.188 in | Assembly: | HMQ-2 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

