Grove Gear HMQ252-40-2-3.438-180TC
Part #:HMQ252-40-2-3.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| F: | 5.81 | C: | 14 in |
| BE1: | 0.5 in | AE2: | 0.68 |
| V: | 4.26 in | B: | 13 |
| BD: | 9 | AJ: | 7.25 |
| D: | 5.12 | LQ1: | 8.61 in |
| AE1: | 0.97 | I: | 7.5 in |
| AK: | 8.5 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AG: | 10.5 | T: | 3.438 |
Technical Specifications
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Bore Code: | 55 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.292 |
| Motor Frame Size: | 180TC | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

