Grove Gear HMQ252-40-2-3.438-180TC-L3
Part #:HMQ252-40-2-3.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| T: | 3.438 | BF: | 0.53 |
| RQ: | 7.98 in | AG: | 10.5 |
| D: | 5.12 | I: | 7.5 in |
| AD: | 8.85 | G: | 2.91 |
| BD: | 9 | LQ1: | 8.61 in |
| AK: | 8.5 | V: | 4.26 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 3.438 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Bore Code: | 55 | Input HP @ 1750 RPM: | 6.292 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

