Grove Gear HMQ252-40-2-3.438-180TC-L4
Part #:HMQ252-40-2-3.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| AJ: | 7.25 | AG: | 10.5 |
| BD: | 9 | T: | 3.438 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| AE2: | 0.68 | BE1: | 0.5 in |
| F: | 5.81 | V: | 4.26 in |
| G: | 2.91 | BF: | 0.53 |
| D: | 5.12 | AD: | 8.85 |
| AK: | 8.5 | I: | 7.5 in |
| C: | 14 in | LQ1: | 8.61 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 6.292 |
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 40:1 | Output Diameter (in): | 3.438 in |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

