Grove Gear HMQ252-40-2-3.438-180TC-L9
Part #:HMQ252-40-2-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | C: | 14 in |
| AK: | 8.5 | RQ: | 7.98 in |
| F: | 5.81 | T: | 3.438 |
| AG: | 10.5 | AE2: | 0.68 |
| B: | 13 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AJ: | 7.25 | D: | 5.12 |
| LQ1: | 8.61 in | AD: | 8.85 |
| I: | 7.5 in | G: | 2.91 |
| BF: | 0.53 | AE1: | 0.97 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 6.292 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Ratio: | 40:1 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Output Key: | 7/8 X 4.00 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

