How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | D: | 5.12 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| F: | 5.81 | C: | 14 in |
| BF: | 0.53 | V: | 4.26 in |
| AK: | 8.5 | G: | 2.91 |
| AE1: | 0.97 | AJ: | 7.25 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | T: | 3.438 |
| I: | 7.5 in | B: | 13 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.292 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Ratio: | 40:1 | Assembly: | HMQ-2 |
| Ratio Range: | 40:1 | Bore Code: | 55 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Key: | 7/8 X 4.00 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

