How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| T: | 3.438 | RQ: | 7.98 in |
| I: | 7.5 in | AJ: | 7.25 |
| F: | 5.81 | AK: | 8.5 |
| AD: | 8.85 | LQ1: | 8.61 in |
| V: | 4.26 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BD: | 9 | BF: | 0.53 |
| B: | 13 | C: | 14 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.292 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 3412 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Ratio: | 40:1 |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Key: | 7/8 X 4.00 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

