How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| G: | 2.91 | F: | 5.81 |
| AD: | 8.85 | BE1: | 0.5 in |
| T: | 3.438 | AG: | 10.5 |
| AJ: | 7.25 | BF: | 0.53 |
| D: | 5.12 | AE1: | 0.97 |
| V: | 4.26 in | B: | 13 |
| C: | 14 in | I: | 7.5 in |
| AE2: | 0.68 | RQ: | 7.98 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 6.292 |
| Bore Code: | 55 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Output Key: | 7/8 X 4.00 |
| Model Code: | HMQ252 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

