How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 3.438 |
| B: | 13 | F: | 5.81 |
| AE1: | 0.97 | AE2: | 0.68 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| BD: | 9 | AD: | 8.85 |
| LQ1: | 8.61 in | I: | 7.5 in |
| BF: | 0.53 | AG: | 10.5 |
| C: | 14 in | V: | 4.26 in |
| G: | 2.91 | D: | 5.12 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-2 | Bore Code: | 55 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Key: | 7/8 X 4.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 6.292 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

