How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AK: | 8.5 |
| T: | 3.438 | V: | 4.26 in |
| F: | 5.81 | BF: | 0.53 |
| RQ: | 8.54 in | AJ: | 7.25 |
| B: | 13 | C: | 14 in |
| D: | 5.12 | I: | 7.5 in |
| BE1: | 0.5 in | AG: | 10.5 |
| BD: | 9 | LQ1: | 9.17 in |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | AD: | 8.85 |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.292 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 43.8 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Input Bore (C Face): | 1.625 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

