How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 5.12 |
| I: | 7.5 in | AJ: | 5.88 |
| RQ: | 7.35 in | C: | 14 in |
| AE1: | 0.97 | BF: | 0.41 |
| AK: | 4.5 | F: | 5.81 |
| B: | 13 | G: | 2.91 |
| AE2: | 0.68 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| V: | 4.26 in | LQ: | 7.85 in |
| AG: | 10.5 | T: | 3.438 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 3.438 in | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 7/8 X 4.00 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.292 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

