How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BF: | 0.41 |
| B: | 13 | F: | 5.81 |
| AE2: | 0.68 | AJ: | 5.88 |
| D: | 5.12 | LQ: | 7.85 in |
| AK: | 4.5 | V: | 4.26 in |
| AE1: | 0.97 | T: | 2 |
| I: | 7.5 in | C: | 14 in |
| BD: | 5.88 | AD: | 8.85 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AG: | 10.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.166 |
| Output RPM: | 338.7 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

