How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BE: | 0.38 in |
| AD: | 8.85 | AE2: | 0.68 |
| V: | 4.26 in | D: | 5.12 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| C: | 14 in | T: | 2 |
| B: | 13 | BF: | 0.41 |
| AJ: | 5.88 | AE1: | 0.97 |
| AK: | 4.5 | I: | 7.5 in |
| AG: | 10.5 | F: | 5.81 |
| LQ: | 7.85 in | RQ: | 7.35 in |
Technical Specifications
| Output RPM: | 338.7 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.166 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Bore Code: | 32 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

