How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AJ: | 7.25 |
| AG: | 10.5 | I: | 7.5 in |
| V: | 4.26 in | C: | 14 in |
| D: | 5.12 | RQ: | 7.98 in |
| BF: | 0.53 | AD: | 8.85 |
| AK: | 8.5 | T: | 2 |
| BD: | 9 | AE1: | 0.97 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| G: | 2.91 | F: | 5.81 |
| B: | 13 | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 5:1 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 1675 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 28.166 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 338.7 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

