How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | V: | 4.26 in |
| BE1: | 0.5 in | D: | 5.12 |
| G: | 2.91 | C: | 14 in |
| RQ: | 7.98 in | B: | 13 |
| F: | 5.81 | BF: | 0.53 |
| AK: | 8.5 | LQ1: | 8.61 in |
| T: | 2 | AE1: | 0.97 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BD: | 9 | AG: | 10.5 |
| AD: | 8.85 | I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 28.166 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1675 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Ratio: | 5:1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 2 in | Ratio Range: | 5:1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

