Grove Gear HMQ252-5-1-2.000-210TC
Part #:HMQ252-5-1-2.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | D: | 5.12 |
| BE1: | 0.5 in | B: | 13 |
| C: | 14 in | AG: | 10.5 |
| T: | 2 | I: | 7.5 in |
| F: | 5.81 | LQ1: | 8.61 in |
| BF: | 0.53 | V: | 4.26 in |
| RQ: | 7.98 in | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AJ: | 7.25 | G: | 2.91 |
| AD: | 8.85 | BD: | 9 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1675 | Output RPM: | 338.7 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft: | Hollow Bore |
| Bore Code: | 32 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2 in |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

