Grove Gear HMQ252-5-1-2.000-210TC-L9
Part #:HMQ252-5-1-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AK: | 8.5 |
| G: | 2.91 | AJ: | 7.25 |
| V: | 4.26 in | RQ: | 7.98 in |
| C: | 14 in | BE1: | 0.5 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | BD: | 9 |
| AD: | 8.85 | AE1: | 0.97 |
| T: | 2 | BF: | 0.53 |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Service Factor: | 1 |
| Bore Code: | 32 | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ252 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 1675 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

