Grove Gear HMQ252-5-1-2.000-250TC-L3
Part #:HMQ252-5-1-2.000-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 8.54 in |
| F: | 5.81 | AE2: | 0.68 |
| BD: | 9 | LQ1: | 9.17 in |
| AG: | 10.5 | AE1: | 0.97 |
| V: | 4.26 in | AJ: | 7.25 |
| C: | 14 in | T: | 2 |
| I: | 7.5 in | D: | 5.12 |
| BE1: | 0.5 in | AD: | 8.85 |
| B: | 13 | BF: | 0.53 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 28.166 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1675 | Model Code: | HMQ252 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Ratio: | 5:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output RPM: | 338.7 | Output Shaft Direction: | 1 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

