Grove Gear HMQ252-5-1-2.000-250TC-L4
Part #:HMQ252-5-1-2.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 2 |
| C: | 14 in | AK: | 8.5 |
| AG: | 10.5 | BE1: | 0.5 in |
| RQ: | 8.54 in | B: | 13 |
| I: | 7.5 in | AE2: | 0.68 |
| D: | 5.12 | BD: | 9 |
| V: | 4.26 in | AE1: | 0.97 |
| AD: | 8.85 | G: | 2.91 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | F: | 5.81 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 28.166 |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 1675 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

