How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE2: | 0.68 |
| F: | 5.81 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AJ: | 5.88 | B: | 13 |
| AD: | 8.85 | V: | 4.26 in |
| BE: | 0.38 in | RQ: | 7.35 in |
| I: | 7.5 in | BD: | 5.88 |
| AE1: | 0.97 | C: | 14 in |
| G: | 2.91 | T: | 2.188 |
| AG: | 10.5 | LQ: | 7.85 in |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 28.166 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1675 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2.188 in |
| Output RPM: | 338.7 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Motor Frame Size: | 140TC | Ratio Range: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

