How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | F: | 5.81 |
| BD: | 5.88 | T: | 2.188 |
| AE2: | 0.68 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| V: | 4.26 in | I: | 7.5 in |
| G: | 2.91 | B: | 13 |
| AJ: | 5.88 | D: | 5.12 |
| C: | 14 in | BF: | 0.41 |
| AG: | 10.5 | AE1: | 0.97 |
| LQ: | 7.85 in | BE: | 0.38 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Motor Frame Size: | 140TC | Bore Code: | 35 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 28.166 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1675 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

