How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 2.188 |
| F: | 5.81 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| G: | 2.91 | B: | 13 |
| BE: | 0.38 in | AD: | 8.85 |
| AJ: | 5.88 | AE2: | 0.68 |
| AE1: | 0.97 | RQ: | 7.35 in |
| BD: | 5.88 | AG: | 10.5 |
| D: | 5.12 | V: | 4.26 in |
| I: | 7.5 in | C: | 14 in |
Technical Specifications
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 28.166 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.188 in |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 1675 | Ratio: | 5:1 |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

