How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| AE2: | 0.68 | G: | 2.91 |
| BD: | 9 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AD: | 8.85 | BE1: | 0.5 in |
| BF: | 0.53 | F: | 5.81 |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.188 | RQ: | 7.98 in |
| B: | 13 | D: | 5.12 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 1 | Ratio: | 5:1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Model Code: | HMQ252 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 28.166 |
| Thrust Rating - output shaft: | 1675 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

