How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | V: | 4.26 in |
| BE1: | 0.5 in | BD: | 9 |
| AD: | 8.85 | G: | 2.91 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| BF: | 0.53 | F: | 5.81 |
| AE1: | 0.97 | I: | 7.5 in |
| RQ: | 7.98 in | B: | 13 |
| T: | 2.188 | AG: | 10.5 |
| AE2: | 0.68 | AJ: | 7.25 |
| D: | 5.12 | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1675 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Assembly: | HMQ-1 |
| Output RPM: | 338.7 | Center Distance (in): | 5.25 |
| Bore Code: | 35 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 28.166 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

