How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AG: | 10.5 | F: | 5.81 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| T: | 2.188 | AD: | 8.85 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| AJ: | 7.25 | AE2: | 0.68 |
| I: | 7.5 in | RQ: | 7.98 in |
| AK: | 8.5 | D: | 5.12 |
| BE1: | 0.5 in | V: | 4.26 in |
| B: | 13 | G: | 2.91 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.166 |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 1675 |
| Bore Code: | 35 | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 5:1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

