How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | RQ: | 8.54 in |
| D: | 5.12 | T: | 2.188 |
| BE1: | 0.5 in | AE1: | 0.97 |
| LQ1: | 9.17 in | G: | 2.91 |
| AD: | 8.85 | B: | 13 |
| AJ: | 7.25 | AE2: | 0.68 |
| AG: | 10.5 | V: | 4.26 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| C: | 14 in | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.166 | Bore Code: | 35 |
| Thrust Rating - output shaft: | 1675 | Reducer: | Worm - Right Angle |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

