How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| BD: | 9 | RQ: | 8.54 in |
| AD: | 8.85 | AE1: | 0.97 |
| G: | 2.91 | AJ: | 7.25 |
| C: | 14 in | V: | 4.26 in |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| T: | 2.188 | AG: | 10.5 |
| AE2: | 0.68 | I: | 7.5 in |
| AK: | 8.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | B: | 13 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1675 | Assembly: | HMQ-1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Input HP @ 1750 RPM: | 28.166 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

