How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | D: | 5.12 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BF: | 0.53 |
| AJ: | 7.25 | F: | 5.81 |
| BE1: | 0.5 in | RQ: | 8.54 in |
| BD: | 9 | AG: | 10.5 |
| AE1: | 0.97 | LQ1: | 9.17 in |
| T: | 2.188 | V: | 4.26 in |
| AK: | 8.5 | AE2: | 0.68 |
| I: | 7.5 in | G: | 2.91 |
Technical Specifications
| Assembly: | HMQ-1 | Output RPM: | 338.7 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Ratio: | 5:1 |
| Model Code: | HMQ252 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1675 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 28.166 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

