How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AE1: | 0.97 |
| D: | 5.12 | F: | 5.81 |
| AK: | 4.5 | AD: | 8.85 |
| B: | 13 | BE: | 0.38 in |
| G: | 2.91 | T: | 2.25 |
| AE2: | 0.68 | V: | 4.26 in |
| AG: | 10.5 | RQ: | 7.35 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | C: | 14 in |
| AJ: | 5.88 | I: | 7.5 in |
Technical Specifications
| Model Code: | HMQ252 | Input Bore (C Face): | 0.875 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Bore Code: | 36 | Output Diameter (in): | 2.25 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 28.166 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 338.7 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 1675 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 5:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

