How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | LQ: | 7.85 in |
| AD: | 8.85 | D: | 5.12 |
| BF: | 0.41 | G: | 2.91 |
| RQ: | 7.35 in | BD: | 5.88 |
| V: | 4.26 in | BE: | 0.38 in |
| AJ: | 5.88 | F: | 5.81 |
| I: | 7.5 in | B: | 13 |
| AG: | 10.5 | AE1: | 0.97 |
| T: | 2.25 | C: | 14 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 1675 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.166 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

