How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| BD: | 9 | G: | 2.91 |
| AD: | 8.85 | RQ: | 7.98 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| V: | 4.26 in | AE1: | 0.97 |
| C: | 14 in | B: | 13 |
| D: | 5.12 | T: | 2.25 |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | F: | 5.81 |
| AE2: | 0.68 | AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 28.166 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 1675 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 36 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.25 in |
| Product Type: | Right Angle | Output RPM: | 338.7 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

