How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| RQ: | 7.98 in | AE2: | 0.68 |
| BD: | 9 | F: | 5.81 |
| C: | 14 in | D: | 5.12 |
| V: | 4.26 in | T: | 2.25 |
| G: | 2.91 | AK: | 8.5 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AE1: | 0.97 | I: | 7.5 in |
| AD: | 8.85 | AG: | 10.5 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 1675 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output RPM: | 338.7 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.166 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Bore Code: | 36 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

