Grove Gear HMQ252-5-1-2.250-250TC
Part #:HMQ252-5-1-2.250-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | BE1: | 0.5 in |
| I: | 7.5 in | B: | 13 |
| C: | 14 in | F: | 5.81 |
| RQ: | 8.54 in | BD: | 9 |
| D: | 5.12 | AE1: | 0.97 |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | LQ1: | 9.17 in |
| AD: | 8.85 | G: | 2.91 |
| AE2: | 0.68 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 2.25 in | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.166 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 36 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 1675 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

