Grove Gear HMQ252-5-1-2.250-250TC-L1
Part #:HMQ252-5-1-2.250-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | C: | 14 in |
| I: | 7.5 in | G: | 2.91 |
| T: | 2.25 | AJ: | 7.25 |
| AE2: | 0.68 | BD: | 9 |
| RQ: | 8.54 in | Center Distance (in): | 5.25 in |
| B: | 13 | D: | 5.12 |
| AG: | 10.5 | AD: | 8.85 |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 9.17 in | AK: | 8.5 |
| F: | 5.81 | V: | 4.26 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 28.166 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 1675 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Ratio: | 5:1 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

