Grove Gear HMQ252-5-1-2.250-250TC-L9
Part #:HMQ252-5-1-2.250-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | RQ: | 8.54 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 4.26 in | AE2: | 0.68 |
| BF: | 0.53 | D: | 5.12 |
| AG: | 10.5 | AE1: | 0.97 |
| AK: | 8.5 | T: | 2.25 |
| I: | 7.5 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| BD: | 9 | C: | 14 in |
| F: | 5.81 | LQ1: | 9.17 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 28.166 |
| Ratio: | 5:1 | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Motor Frame Size: | 250TC |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.25 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Service Factor: | 1 |
| Bore Code: | 36 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

