How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | LQ: | 7.85 in |
| AE1: | 0.97 | AK: | 4.5 |
| AJ: | 5.88 | G: | 2.91 |
| BE: | 0.38 in | RQ: | 7.35 in |
| V: | 4.26 in | I: | 7.5 in |
| T: | 2.25 | C: | 14 in |
| B: | 13 | D: | 5.12 |
| BF: | 0.41 | AE2: | 0.68 |
| BD: | 5.88 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
Technical Specifications
| Ratio Range: | 5:1 | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 36 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Assembly: | HMQ-1 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 1675 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 28.166 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

