How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | RQ: | 7.35 in |
| I: | 7.5 in | AJ: | 5.88 |
| F: | 5.81 | B: | 13 |
| BE: | 0.38 in | LQ: | 7.85 in |
| T: | 2.25 | D: | 5.12 |
| AE2: | 0.68 | AK: | 4.5 |
| BD: | 5.88 | G: | 2.91 |
| AD: | 8.85 | AE1: | 0.97 |
| BF: | 0.41 | C: | 14 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.25 in | Motor Frame Size: | 56C |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 1675 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Bore Code: | 36 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.166 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Output RPM: | 338.7 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

