How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 14 in |
| BE: | 0.38 in | BD: | 5.88 |
| RQ: | 7.35 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| LQ: | 7.85 in | AD: | 8.85 |
| AE1: | 0.97 | AE2: | 0.68 |
| V: | 4.26 in | F: | 5.81 |
| I: | 7.5 in | AG: | 10.5 |
| B: | 13 | AK: | 4.5 |
| T: | 2.438 | D: | 5.12 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output RPM: | 338.7 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 39 | Input Bore (C Face): | 0.875 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.166 |
| Output Diameter (in): | 2.438 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 1675 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

