How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE1: | 0.97 |
| LQ1: | 8.61 in | BD: | 9 |
| AK: | 8.5 | AE2: | 0.68 |
| AG: | 10.5 | BE1: | 0.5 in |
| RQ: | 7.98 in | F: | 5.81 |
| G: | 2.91 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AJ: | 7.25 | I: | 7.5 in |
| D: | 5.12 | V: | 4.26 in |
| C: | 14 in | T: | 2.438 |
Technical Specifications
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 1675 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 28.166 | Bore Code: | 39 |
| Model Code: | HMQ252 | Output RPM: | 338.7 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

