How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.97 | B: | 13 |
| V: | 4.26 in | G: | 2.91 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | C: | 14 in |
| AD: | 8.85 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| RQ: | 7.98 in | AJ: | 7.25 |
| LQ1: | 8.61 in | F: | 5.81 |
| AK: | 8.5 | T: | 2.438 |
Technical Specifications
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.166 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.438 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1675 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Bore Code: | 39 |
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

